Your message has been sent, you will be contacted soon
Keysight

Call Me Now!

Close
  • Industry’s Only 10 GS/s, DC Coupled, 10-bit PCIe High-Speed Digitizer

  • Streaming and Recording Application Options for U5303A, M9703B and M9203A High-Speed Digitizers

     

  • Faster SS-OCT Options for 12-bit High-Speed Data Acquisition PCIe Card

 

News

Connect with Robin Hassell at ASMS 2017, Indianapolis, USA, June 4 – 8
Connect with Robin Hassell at ASMS 2017, Indianapolis, USA, June 4 – 8

Robin Hassell, Business Manager for High-Speed Digitizer Technology will introduce you to the latest developments on Mass Spectrometry (MS-TOF) applications and PCIe digitizers.For more information about the Read More

Faster SS-OCT Options for 12-bit High-Speed Data Acquisition PCIe Card
Faster SS-OCT Options for 12-bit High-Speed Data Acquisition PCIe Card

Continuously Acquiring Up to 200 kHz A-Scan Rate While Maximizing Superior Image Resolution, PerformanceKey Features:-New swept source optical coherence tomography options now support up to 1 GS/s on the 12-bit high-speed data acquisition