Your message has been sent, you will be contacted soon
Keysight

Call Me Now!

Close
Home » news » applications » AcqirisMAQS Software Simplifies Multichannel Data Acquisition Systems

AcqirisMAQS Software Simplifies Multichannel Data Acquisition Systems

Keysight High-Speed Digitizers Team announces a new version of its U1092A AcqirisMAQS Multichannel Acquisition Software. This application, providing unique features for massively multichannel acquisition systems, evolved together with all Keysight’s latest technologies, including the newly introduced M9709A AXIe 8-bit high-speed digitizer.

 

AcqirisMAQS proven software, designed specifically for large multichannel acquisition, enables configuration management as well as visualization of data for hundreds of channels from a single console. The client-server architecture supports remote operation, making it possible for the data acquisition system to be distributed over a LAN. This high-density, compact solution is currently being used for advanced physics experiments, such as hydrodynamics, plasma fusion, particle physics and microwave astronomy.

 

The fully configurable graphical user interface allows engineers and scientists to easily select instruments and measurement channels for the configuration of the acquisition parameters. Acquired data is presented in multiple, powerful display windows for immediate viewing. Each data display window is fully configurable, including the selection of the number of plot areas and axes. Additional display functions provide multi-record overlay, persistence, frequency spectrum (FFT with choice of windowing and selectable section of the signal) and scalar computations on each trace. A special option for triggered single shot experiments adds an advanced configuration manager, digitizer memory protection locking and fail-safe operation.

 

“We were proud to learn that one of our customers routinely uses our product for single-shot experiments with up to 300 channels,” said Levent Erbüke, software quality lead, Keysight Software & Modular Solutions. “This version of AcqirisMAQS adds a new dimension in massively multichannel acquisition systems by adding support for our latest generation of products, such as the M9709A, 32 channels, AXIe high-speed digitizer. With a unique combination of hardware, software and people, Keysight is providing engineers and scientists with research insights never seen before.”

 

Keysight’s multichannel digitizers contain all the timing and synchronization technologies needed to create synchronous sampling across 10s or 100s of channels at a time. For example, a reliable triggering and synchronization is essential to correctly recreate the event or process from captured data. More information about simplifying high-speed multichannel acquisition systems is available at AcqirisMAQS Multichannel Acquisition Software Document Library.

 

Pages: 1 2

Tags:

About Benedetta Viti

Benedetta is a PR & Web Editor. She is the key player behind the blog High-Speed ADC, willing to know more about the people behind the products. She holds a Bachelor in Languages and a Master in International Marketing.

Leave a Comment