Your message has been sent, you will be contacted soon
Keysight

Call Me Now!

Close

Faster SS-OCT Options for 12-bit High-Speed Data Acquisition PCIe Card

Continuously Acquiring Up to 200 kHz A-Scan Rate While Maximizing Superior Image Resolution, Performance

Key Features:

-New swept source optical coherence tomography options now support up to 1 GS/s on the 12-bit high-speed data acquisition PCIe card

-Faster image acquisition up to 200 kHz A-scan rate, continuously

-Targeting applications in various non-invasive medical imaging

Keysight High-speed Digitizers Team introduces swept source optical coherence tomography (SS-OCT) application options running at 1 GS/s (-SS2) and 500 MS/s (-SS1). The new options, now available on the U5303A high-speed data acquisition PCIe card, enable OEMs to obtain faster image acquisition by increasing sampling rate and A-scan rate. This allows for non-invasive, high-speed medical imaging in various applications, including ophthalmology, dermatology, gastrointestinal endoscopy, intravascular imaging, oncology and angiography.

This real-time processing solution allows OEMs to develop their SS-OCT engine using the development environment provided, which includes a GUI and C++. Furthermore, the options support “up and down sweep” and “up-sweep only”, including improved trigger accuracy for targeting phase sensitive applications and a FFT phase readout.

The new options also ensure improved SFDR due to new x4 (-SS2) and new x2 (-SS1) oversampling interpolation and guarantee SS-OCT synchronization for A-scan and B-scan trigger, enabling better image clarity and quality. Moreover, swept source maximum analysis depth is independent of the k-clock frequency, allowing adjustment of the maximum depth range being done by changing sample rate. Differences between the k-clock and OCT optical path can be compensated electronically with a programmable delay of ±64 ns.

“These new SS-OCT options enables usage of a fast acquisition running up to 200 kHz scan rate,” said Daniel Aebischer, special OEM applications project manager for digitizers, Keysight’s Communications Solutions Group. “This capability is critical in some applications, such as cardiovascular when the blood stream has to be interrupted in order to take the measurement. Increasing speed is essential even in gastrointestinal, endoscopic applications when continuous acquisition is required to sustain the data flow.”

Both -SS2/-SS1 options are available on the Keysight U5303A, a compact dual-channel ADC card delivering high dynamic range and high effective number of bits (ENOB) for enhanced image quality. As part of the OEMs development tool environment, a dedicated OCT GUI with C++ API and Labview support are provided.

The real-time SS-OCT processing engine was developed using Keysight’s U5340A FPGA development kit. OEMs also can develop their own real-time processing engine. This gives way to reusability from one ADC technology to another.

Our hardware allows OEM to see smaller and deeper by preserving the signal integrity and detecting the smallest signals, whilst our complete offering minimizes risks with ease of integration and reduces time-to-market.

 

High-Fidelity PCIe Digitizers: U5303A Option Enables Broad Set of RF, Wireless Measurements

Keysight High-Speed Digitizers Team announces availability of high-fidelity digitizer application option for its U5303A 12-bit PCIe® digitizer.

The new BB1 application option provides enhanced performance by: 

-compensating the analog-to-digital converter (ADC) and the front-end distortion

-minimizing the interleaves spurs

-reducing the overall noise bandwidth

This results in highly improved and uniform measurement fidelity across the useful bandwidth, which greatly benefits RF and wireless frequency domain measurements. The digitizer’s post processing compensation also delivers better spurious-free dynamic range (SFDR) and intermodulation product (IMx) specifications.  

This high-fidelity digitizer allows customers to select one of the five available settings that best fit their applications, from 1.6 GS/s with 650 MHz instantaneous bandwidth, down to 100 MS/s with 50 MHz instantaneous bandwidth. The achievable data acquisition length is up to 64 MSamples per channel.

“The BB1 option was developed for test applications that require higher dynamic range and excellent SFDR fidelity,” said Thierry Ortelli, Keysight Digitizers R&D manager. “Across the instantaneous bandwidth, high SFDR and linearity performance provide unique capabilities for testing radio frequency integrated circuit components.”

By adding processing capability within the driver, the U5303A ADC card option BB1, coupled with the data analysis software, enables a broad set of RF and wireless measurements, such as error vector magnitude and intermodulation distortion. 

12-bit High-Speed PCIe ADC Card Available with Optical Coherence Tomography Technology

Keysight High-Speed Digitizers Team announces the U5303A high-speed data acquisition 12-bit PCIe® card, in collaboration with YellowSys, a provider of IP processing firmware and software, is now available with an option dedicated to the optical coherence tomography (OCT) technology.

DOCSIS 3.1 Test Solution now available

Back in June the modular team announced a portfolio of Data Over Cable Service Interface Specification (DOCSIS) hardware and software test solutions for generating and analyzing signals up to a bandwidth of 192 MHz which includes our digitizers. The test solutions are used by R&D engineers to test transmitters, receivers and components against the requirements set forth in the DOCSIS 3.1 specification.

Real-time processing capabilities introduced to PCIe

The good thing about following our blog publications is that you will learn before everyone what is happening on the side of new technology introduction. Check our latest press release that will be published today. 

Agilent high-speed ADC raises interest in China

Didier Lavanchy Didier Lavanchy, head of our team, has been interviewed last month by Electronic Component Trading Network China(ECTN) to provide further details around our PCIe 12-bit digitizer launched in the 3rd quarter of last year and speak about gsps ADC technology in general . You will find in this post the translation of his interview. It may be interesting to read it even though you are familiar with this blog as Mr Lavanchy usually stays away from the medias so you may learn about details that have not yet been published. Have a nice reading. In the name of the team, happy and successful new year to all of you. GO TO THE INTERVIEW.